FB_AcsiDATypeQuality
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Inheritance hierarchy
FB_AcsiCommonNodeClass -> FB_AcsiCommonDataClass -> FB_AcsiCommonAttributeClass -> FB_AcsiDATypeQuality
FUNCTION_BLOCK FB_AcsiDATypeQuality EXTENDS FB_AcsiCommonAttributeClass
Properties
Name | Type | Access | Description |
|---|---|---|---|
qValue | Get,Set | Attribute value as a structured type. | |
eValidity | Get,Set | Attribute value. | |
Overflow | BOOL | Get,Set | Attribute value. |
OutOfRange | BOOL | Get,Set | Attribute value. |
BadReference | BOOL | Get,Set | Attribute value. |
Oscillatory | BOOL | Get,Set | Attribute value. |
Failure | BOOL | Get,Set | Attribute value. |
OldData | BOOL | Get,Set | Attribute value. |
Inconsistent | BOOL | Get,Set | Attribute value. |
Inaccurate | BOOL | Get,Set | Attribute value. |
Test | BOOL | Get,Set | Attribute value. |
eSource | Get,Set | Attribute value. | |
OperatorBlocked | BOOL | Get,Set | Attribute value. |
nValue | WORD(0..8191) | Get,Set | Attribute value in TwinCAT PLC WORD format. |