FB_AcsiBATypeOCTETSTRING
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Inheritance hierarchy
FB_AcsiCommonNodeClass -> FB_AcsiCommonDataClass -> FB_AcsiCommonAttributeClass -> FB_AcsiBATypeOCTETSTRING
FUNCTION_BLOCK FB_AcsiBATypeOCTETSTRING EXTENDS FB_AcsiCommonAttributeClass
Properties
Name | Type | Access | Description |
|---|---|---|---|
bFixLen | BOOL | Get,Set | Attribute data length (FALSE:= variable length (default value), TRUE:= fixed length). |
sAny | T_MaxString | Get, Set | Attribute value as formatted hexadecimal string. Samples: "AA BB CC DD 01 02" or "00 12 34". |