FB_AcsiCommonLogicalDeviceClass
The function block FB_AcsiCommonLogicalDeviceClass is one of the basic function blocks of the TwinCAT IEC 61850 data model. Each instance of the logical device (LD) generated by the TwinCAT Telecontrol Configurator is derived/extended from FB_AcsiCommonLogicalDeviceClass.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
FUNCTION_BLOCK FB_AcsiCommonLogicalDeviceClass EXTENDS FB_AcsiCommonNodeClass IMPLEMENTS I_AcsiCommonLogicalDeviceClass
VAR_OUTPUT
stInfo : ST_AcsiLogicalDeviceClassInfo;
END_VAR
Interfaces
Type | Description |
---|---|
Interface of the object instance of the logical device. |
Outputs
Name | Type | Description |
---|---|---|
stInfo | Status and statistics data of the logical device. |
Properties
Name | Type | Access | Description |
---|---|---|---|
nLogicalNodes | UDINT | Get | Number of logical node in the container of the logical device |