ST_ScsmMsvCBValuesSet
Selection of SV control block attributes to be written.
Namespace: Tc3_iec61850_8_1
Library: Tc3_iec61850_8_1 (Tc3_iec61850_8_1.compiled-library)
TYPE ST_ScsmMsvCBValuesSet :
STRUCT
SvEna : BIT; (* R/W *)
MsvID : BIT; (* Read only attribute! *)
DatSet : BIT; (* Read only attribute! *)
ConfRev : BIT; (* Read only attribute! *)
SmpRate : BIT; (* Read only attribute! *)
OptFlds : BIT; (* Read only attribute! *)
SmpMod : BIT; (* Read only attribute! *)
DstAddress : BIT; (* Read only attribute! *)
noASDU : BIT; (* Read only attribute! *)
END_STRUCT
END_TYPE