E_ACSE_AbrtDiagnostic
Diagnostic information, sent in the ACSE (Association Control Service Element) Associate-Abort (ABRT) telegram.
Namespace: Tc3_Ulosi
Library: Tc3_Ulosi (Tc3_Ulosi.compiled-library)
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_ACSE_AbrtDiagnostic :
(
Null :=0,
No_reason_given :=1,
Protocol_error :=2,
Authentication_mechanism_name_not_recognized :=3,
Authentication_mechanism_name_required :=4,
Authentication_failure :=5,
Authentication_required :=6
)USINT;
END_TYPEValues
Name | Description |
|---|---|
Null | Value not available. |
No_reason_given | No reason given. |
Protocol_error | Protocol error |
Authentication_mechanism_name_not_recognized | The name of the authentication mechanism was not recognized. |
Authentication_mechanism_name_required | The name of the authentication mechanism is required. |
Authentication_failure | Authentication failed |
Authentication_required | Authentication required |