E_ACSE_AareDiagnostic
Diagnostic information, sent in the ACSE (Association Control Service Element) Associate Response (AARE) telegram.
Namespace: Tc3_Ulosi
Library: Tc3_Ulosi (Tc3_Ulosi.compiled-library)
Syntax
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_ACSE_AareDiagnostic :
(
Null :=0,
No_reason_given :=1,
Application_context_name_not_supported :=2,
Calling_AP_title_not_recognized :=3,
Calling_AP_invocation_identifier_not_recognized :=4,
Calling_AE_qualifier_not_recognized :=5,
Calling_AE_invocation_identifier_not_recognized :=6,
Called_AP_title_not_recognized :=7,
Called_AP_invocation_identifier_not_recognized :=8,
Called_AE_qualifier_not_recognized :=9,
Called_AE_invocation_identifier_not_recognized :=10,
Authentication_mechanism_name_not_recognized :=11,
Authentication_mechanism_name_required :=12,
Authentication_failure :=13,
Authentication_required :=14
)USINT;
END_TYPEValues
Name | Description |
|---|---|
Null | Null. |
No_reason_given | No reason given. |
Application_context_name_not_supported | The code meaning depends on the diagnostic source: acse-service-user => Application context name not supported, acse-service-provider => No common ACS version. |
Calling_AP_title_not_recognized | ISO 8650-1 setting "Calling AP title" was not recognized. |
Calling_AP_invocation_identifier_not_recognized | ISO 8650-1 setting "Calling AP invocation identifier" was not recognized. |
Calling_AE_qualifier_not_recognized | ISO 8650-1 setting "Calling AE qualifier" was not recognized. |
Calling_AE_invocation_identifier_not_recognized | ISO 8650-1 setting "Calling AE invocation identifier" was not recognized. |
Called_AP_title_not_recognized | ISO 8650-1 setting "Called AP title" was not recognized. |
Called_AP_invocation_identifier_not_recognized | ISO 8650-1 setting "Called AP invocation identifier" was not recognized. |
Called_AE_qualifier_not_recognized | ISO 8650-1 setting "Called AE qualifier" was not recognized. |
Called_AE_invocation_identifier_not_recognized | ISO 8650-1 setting "Called AE invocation identifier" was not recognized. |
Authentication_mechanism_name_not_recognized | The name of the authentication mechanism was not recognized. |
Authentication_mechanism_name_required | The name of the authentication mechanism is required. |
Authentication_failure | Authentication failed. |
Authentication_required | Authentication is required. |