ST_ScsmGoCBValuesSet
Selection of GOOSE control block attributes to be written.
Namespace: Tc3_iec61850_8_1
Library: Tc3_iec61850_8_1 (Tc3_iec61850_8_1.compiled-library)
TYPE ST_ScsmGoCBValuesSet :
STRUCT
GoEna : BIT;(* R/W *)
GoID : BIT;(* R/W *)
DatSet : BIT;(* R/W *)
ConfRev : BIT;(* Read only attribute! *)
NdsCom : BIT;
DstAddress : BIT;
MinTime : BIT;
MaxTime : BIT;
FixedOffs : BIT;
END_STRUCT
END_TYPE