GetGoCBValuesReq

This method enables the service GetGOCBValues. With this service the client can read the values of all data objects of a GOOSE control block (GOOSE Control Block).
METHOD GetGoCBValuesReq : BOOL
VAR_INPUT
ipGoCB : I_AcsiCommonGooseControlBlockClass;
hUser : PVOID;
ipSink : I_ScsmGetDataValuesCnfEventSink;
END_VAR
VAR_OUTPUT
nInvokeID : UDINT;
ipResult : I_AsyncServiceResultClass;
END_VARipGoCB: Interface pointer of type I_AcsiCommonGooseControlBlockClass.
hUser: Optional user-defined parameter or pointer. Any value for this parameter can be transferred in the methods for service activation (XyzMethodReq). The value is then mirrored in the event handling routine for the service feedback.
ipSink: Interface pointer of type I_ScsmGetDataValuesCnfEventSink of an object with a user-defined implementation of the event handling routine: OnGetDataValuesCnf (service feedback). This parameter is optional and reserved for future use. The pointer value 0 defines the parameter as optional.
nInvokeID: Identifies the service activation. Each new service activation (XyzMethodReq) is numbered consecutively. A copy of this number is mirrored in the service feedback (OnXyzMethodCnf).
ipResult: Interface pointer of type: I_AsyncServiceResultClass This pointer can be used to query and monitor the status/progress and the result of the service execution.
Return parameter: Positive feedback (TRUE) if the service primitive was sent/started successfully, negative feedback (FALSE) on error.