E_MmsVmdPhysicalStatus

MMS Type: vmdPhysicalStatus.

Namespace: Tc3_Mms
Library: Tc3_Mms (Tc3_Mms.compiled-library)

{attribute 'qualified_only'}
TYPE E_MmsVmdPhysicalStatus :
(
    Operational          :=0,
    PartiallyOperational :=1,
    Inoperable           :=2,
    NeedsCommissioning   :=3
)BYTE;
END_TYPE