FB_ScsmUrCBServerJobClass

Server implementation of the URCB control block.
Namespace: Tc3_iec61850_8_1
Library: Tc3_iec61850_8_1 (Tc3_iec61850_8_1.compiled-library)
FUNCTION_BLOCK FB_ScsmUrCBServerJobClass EXTENDS FB_AsyncServiceResultClass IMPLEMENTS I_ScsmUrCBServerJobClass
VAR_OUTPUT
stInfo : ST_ScsmUrCBJobInfo;
END_VAR
Interfaces
Type | Description |
|---|---|
Server interface of the URCB control block implementation. |
Properties
Name | Type | Access | Description |
|---|---|---|---|
bOverwriteSameCycleChanges | BOOL | Set | If TRUE, multiple value changes within a PLC cycle and a data object are treated as single value changes (only one report is generated). If FALSE, each value change generates its own report. |
bReplaceBufferedMX | BOOL | Set | Configures whether data of the functional group "MX" should be handled separately, like data of the functional group "ST". |
sResvClient | STRING | Set | String with the IP address of the client preconfigured in SCL (offline reservation). Example: '192.168.10.140'. If set, then in the server access to the RCB instance is restricted to the client with this IP address ("ClientLN" entries in the SCL). Default: Empty string (online reservation). With the empty string, each client can dynamically reserve access to the RCB for itself. |
Outputs
Methods