Param_Gse
Namespace: Tc3_Gse
Type: Parameter list
Library: Tc3_Gse (Tc3_Gse.compiled-library)
Parameter
Name | Type | Value | Description |
|---|---|---|---|
cMaxGseCtxBufferFrames | UDINT(1..256) | 32 | Max. Number of buffered GSE telegrams (GOOSE, SV, GSSE) in the context buffer. |
cMaxGseCtxBufferSize | UDINT(1600..320000) | 32000 | Max. byte size of the context buffer. This buffer is used to save the GSE telegrams (GOOSE, SV, GSSE) that were received in a task context other than the context of the IEC 61850 PLC task. GSE telegrams can be received in a different task context if several protocols use the same network adapter (e.g. GOOSE and EtherCAT Automation Protocol). The buffered GSE telegrams are always processed by the IEC 61850 PLC task. |