ST_AcsiRangeConfig
Range configuration as a structured type.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
TYPE ST_AcsiRangeConfig :
STRUCT
hhLim : ST_AcsiAnalogueValue;
hLim : ST_AcsiAnalogueValue;
lLim : ST_AcsiAnalogueValue;
llLim : ST_AcsiAnalogueValue;
min_ : ST_AcsiAnalogueValue;
max_ : ST_AcsiAnalogueValue;
limDb : DWORD;
END_STRUCT
END_TYPEComponents
Name | Type | Description |
|---|---|---|
hhLim | High-High-Limit. | |
hLim | High-Limit. | |
lLim | Low-Limit. | |
llLim | Low-Low-Limit. | |
min_ | Minimum value. | |
max_ | Maximum value. | |
limDb | DWORD |
|