AcsiVector
Initializes the data elements of the structure: ST_AcsiVector.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
FUNCTION AcsiVector : ST_AcsiVector
VAR_INPUT
mag : ST_AcsiAnalogueValue;
ang : ST_AcsiAnalogueValue;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
mag | Data element "mag" to be set. | |
ang | Data element "ang" to be set. |
Example
METHOD FINAL Sample_AcsiVector : BOOL
VAR
vector : ST_AcsiVector;
END_VARvector:=AcsiVector(mag:=AcsiAnalogueValue(0, 0), ang:=AcsiAnalogueValue(0, 0));
Sample_AcsiVector:=TRUE;
Return value