AcsiValWithTrans
Initializes the data elements of the structure: ST_AcsiValWithTrans.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
FUNCTION AcsiValWithTrans : ST_AcsiValWithTrans
VAR_INPUT
posVal : SINT;
transInd : BOOL;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
posVal | SINT | Data element "posVal" to be set. |
transInd | BOOL | Data element "transInd" to be set. |
Return value
Name | Type | Description |
|---|---|---|
AcsiValWithTrans | Structure with initialized data elements. |
Example
METHOD FINAL Sample_AcsiValWithTrans : BOOL
VAR
valT : ST_AcsiValWithTrans;
END_VARvalT:=AcsiValWithTrans(posVal:=1, transInd:=FALSE);
Sample_AcsiValWithTrans:=TRUE;