AcsiUnit
Initializes the data elements of the structure: ST_AcsiUnit.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
FUNCTION AcsiUnit : ST_AcsiUnit
VAR_INPUT
SIUnit : E_AcsiSIUnit;
multiplier : E_AcsiMultiplier;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
SIUnit | Data element "SIUnit" to be set. | |
multiplier | Data element "multiplier" to be set. |
Example
METHOD FINAL Sample_AcsiUnit : BOOL
VAR
unit: ST_AcsiUnit;
END_VARunit:=AcsiUnit(SIUnit:=E_AcsiSIUnit.Ampere, multiplier:=E_AcsiMultiplier.Milli);
Sample_AcsiUnit:=TRUE;
Return value