AcsiScaledValueConfig
Initializes the data elements of the structure: ST_AcsiScaledValueConfig.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
FUNCTION AcsiScaledValueConfig : ST_AcsiScaledValueConfig
VAR_INPUT
scaleFactor : REAL;
offset : REAL;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
scaleFactor | REAL | Data element "scaleFactor" to be set. |
offset | REAL | Data element "offset" to be set. |
Return value
Name | Type | Description |
|---|---|---|
AcsiScaledValueConfig | Structure with initialized data elements. |
Example
METHOD FINAL Sample_AcsiScaledValueConfig : BOOL
VAR
config: ST_AcsiScaledValueConfig;
END_VARconfig:=AcsiScaledValueConfig(scaleFactor:=1.0, offset:=100);
Sample_AcsiScaledValueConfig:=TRUE;