AcsiPulseConfig
Initializes the data elements of the structure: ST_AcsiPulseConfig.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
FUNCTION AcsiPulseConfig : ST_AcsiPulseConfig
VAR_INPUT
cmdQual : E_AcsiCmdQual;
onDur : DWORD;
offDur : DWORD;
numPls : DWORD;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
cmdQual | Data element "cmdQual" to be set. | |
onDur | DWORD | Data element "onDur" to be set. |
offDur | DWORD | Data element "offDur" to be set. |
numPls | DWORD | Data element "numPls" to be set. |
Return value
Name | Type | Description |
|---|---|---|
AcsiPulseConfig | Structure with initialized data elements. |
Example
METHOD FINAL Sample_AcsiPulseConfig : BOOL
VAR
config: ST_AcsiPulseConfig;
END_VARconfig:=AcsiPulseConfig(cmdQual:=E_AcsiCmdQual.Pulse,
onDur:=10, offDur:=10, numPls:=1);
Sample_AcsiPulseConfig:=TRUE;