AcsiPoint

Initializes the data elements of the structure: ST_AcsiPoint.

Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)

FUNCTION AcsiPoint : ST_AcsiPoint
VAR_INPUT
    xVal : REAL;
    yVal : REAL;
    zVal : REAL;
END_VAR

AcsiPoint 1: Inputs

Name

Type

Description

xVal

REAL

Data element "xVal" to be set.

yVal

REAL

Data element "yVal" to be set.

zVal

REAL

Data element "zVal" to be set.

AcsiPoint 2: Return value

Name

Type

Description

AcsiPoint

ST_AcsiPoint

Structure with initialized data elements.

Example

METHOD FINAL Sample_AcsiPoint : BOOL
VAR
    point: ST_AcsiPoint;
END_VAR
point:=AcsiPoint(xVal:=1.0, yVal:=1.0, zVal:=1.0);
Sample_AcsiPoint:=TRUE;