AcsiAnalogueValue
Initializes the data elements of the structure: ST_AcsiAnalogueValue.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
FUNCTION AcsiAnalogueValue : ST_AcsiAnalogueValue
VAR_INPUT
i : DINT;
f : REAL;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
i | DINT | Data element "i" to be set. |
f | REAL | Data element "f" to be set. |
Return value
Name | Type | Description |
|---|---|---|
AcsiAnalogueValue | Structure with initialized data elements. |
Example
METHOD FINAL Sample_AcsiAnalogueValue : BOOL
VAR
mag: ST_AcsiAnalogueValue;
END_VARmag:=AcsiAnalogueValue(i:=0, f:=12.45);
Sample_AcsiAnalogueValue:=TRUE;