AcsiTriggerConditions
Initializes the data elements of the structure: ST_AcsiTriggerConditions.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
FUNCTION AcsiTriggerConditions : ST_AcsiTriggerConditions
VAR_INPUT
DataChange : BOOL;
QualityChange : BOOL;
DataUpdate : BOOL;
Integrity : BOOL;
GeneralInterrogation : BOOL;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
DataChange | BOOL | Data element "DataChange" to be set. |
QualityChange | BOOL | Data element "QualityChange" to be set. |
DataUpdate | BOOL | Data element "DataUpdate" to be set. |
Integrity | BOOL | Data element "Integrity" to be set. |
GeneralInterrogation | BOOL | Data element "GeneralInterrogation" to be set. |
Return value
Name | Type | Description |
|---|---|---|
AcsiTriggerConditions | Structure with initialized data elements. |
Example
METHOD FINAL Sample_AcsiTriggerConditions : BOOL
VAR
trigger : ST_AcsiTriggerConditions;
END_VARtrigger:=AcsiTriggerConditions(DataChange:=TRUE, QualityChange:=TRUE, DataUpdate:=TRUE, Integrity:=FALSE, GeneralInterrogation:=FALSE);
Sample_AcsiTriggerConditions:=TRUE;