AcsiSvOptionalFields
Initializes the data elements of the structure: ST_AcsiSvOptionalFields.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
FUNCTION AcsiSvOptionalFields : ST_AcsiSvOptionalFields
VAR_INPUT
RefreshTime : BOOL;
SampleSynchronized : BOOL;
SampleRate : BOOL;
DataSetName : BOOL;
Security : BOOL;
SampleMode : BOOL;
SynchSourceIdentity : BOOL;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
RefreshTime | BOOL | Data element "RefreshTime" to be set. |
SampleSynchronized | BOOL | Data element "SampleSynchronized" to be set. |
SampleRate | BOOL | Data element "SampleRate" to be set. |
DataSetName | BOOL | Data element "DataSetName" that is to be set. |
Security | BOOL | Data element "Security" to be set. |
SampleMode | BOOL | Data element "SampleMode" to be set. |
SynchSourceIdentity | BOOL | Data element "SynchSourceIdentity" to be set. |
Return value
Name | Type | Description |
|---|---|---|
AcsiSvOptionalFields | Structure with initialized data elements. |
Example
METHOD FINAL Sample_AcsiSvOptionalFields : BOOL
VAR
fields : ST_AcsiSvOptionalFields;
END_VARfields:=AcsiSvOptionalFields(RefreshTime:=FALSE, SampleSynchronized:=FALSE,
SampleRate:=FALSE, DataSetName:=TRUE, Security:=FALSE,
SampleMode:=FALSE, SynchSourceIdentity:=FALSE);
Sample_AcsiSvOptionalFields:=TRUE;