AcsiPhyComAddr
Initializes the data elements of the structure: ST_AcsiPhyComAddr.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
FUNCTION AcsiPhyComAddr : ST_AcsiPhyComAddr
VAR_INPUT
Addr : T_OCTET6;
PRIORITY : BYTE;
VID : WORD;
APPID : WORD;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
Addr | Data element "Addr" to be set. | |
PRIORITY | BYTE | Data element "PRIORITY" to be set. |
VID | WORD | Data element "VID" to be set. |
APPID | WORD | Data element "APPID" to be set. |
Return value
Name | Type | Description |
|---|---|---|
AcsiPhyComAddr | Structure with initialized data elements. |
Example
METHOD FINAL Sample_AcsiPhyComAddr : BOOL
VAR
addr: ST_AcsiPhyComAddr;
END_VARaddr:=AcsiPhyComAddr(Addr:=LWORD_TO_OCTET6(16#AC3040506001), PRIORITY:=4, VID:=16#0001, APPID:=16#0001);
Sample_AcsiPhyComAddr:=TRUE;