AcsiLogOptionalFields
Initializes the data elements of the structure: ST_AcsiLogOptionalFields.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
FUNCTION AcsiLogOptionalFields : ST_AcsiLogOptionalFields
VAR_INPUT
ReasonForInclusion : BOOL;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
ReasonForInclusion | BOOL | Data element "ReasonForInclusion" to be set. |
Return value
Name | Type | Description |
---|---|---|
AcsiLogOptionalFields | Structure with initialized data elements. |
Example
METHOD FINAL Sample_AcsiLogOptionalFields : BOOL
VAR
fields : ST_AcsiLogOptionalFields;
END_VAR
fields:=AcsiLogOptionalFields(ReasonForInclusion:=FALSE);
Sample_AcsiLogOptionalFields:=TRUE;