LWORD_TO_MACADDR
Converts the binary data of type LWORD to type ETHERNET_ADDRESS. The LWORD bytes are converted and swapped during conversion according to the following scheme: The least significant byte becomes the last and the most significant converted byte becomes the first octet of the MAC address.
Namespace: Tc3_Collections
Library: Tc3_Collections (Tc3_Collections.compiled-library)
FUNCTION LWORD_TO_MACADDR : ETHERNET_ADDRESS
VAR_INPUT
in: LWORD(0..16#FFFFFFFFFFFF);
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
in | LWORD(0..16#FFFFFFFFFFFF) | The LWORD value to be converted. |
Return value
Name | Type | Description |
|---|---|---|
LWORD_TO_MACADDR | Octet string with the maximum length of 8 octets. |
Example
METHOD FINAL Sample_LWORD_TO_MACADDR : BOOL
VAR
mac: ETHERNET_ADDRESS;
END_VARmac:=LWORD_TO_MACADDR(16#00B0D063C226);
(* mac:=00-B0-D0-63-C2-26 *)
Sample_LWORD_TO_MACADDR:=TRUE;