UtcTime
Initializes the data elements of the structure: T_UtcTime.
Namespace: Tc3_Collections
Library: Tc3_Collections (Tc3_Collections.compiled-library)
FUNCTION UtcTime : T_UtcTime
VAR_INPUT
secondSinceEpoch : DT;
fractionOfSecond : T_UINT24;
quality : T_UtcTimeQuality;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
secondSinceEpoch | DT | Number of whole seconds since January 1, 1970. |
fractionOfSecond | Seconds fraction encoded as 24-bit number. | |
quality | Additional information about the quality and accuracy of the time information. |
Example
METHOD FINAL Sample_UtcTime : BOOL
VAR
t: T_UtcTime;
END_VARt:=UtcTime(secondSinceEpoch:=DT#2023-01-01-00:00:00.000, fractionOfSecond:=UINT24(0, 0, 0), quality:=UtcTimeQuality(FALSE, FALSE, FALSE, FALSE, FALSE, FALSE, FALSE, FALSE));
Sample_UtcTime:=TRUE;
Return value