UINT24
Initializes an unsigned 24-bit number of type: T_UINT24.
Namespace: Tc3_Collections
Library: Tc3_Collections (Tc3_Collections.compiled-library)
FUNCTION UINT24 : T_UINT24
VAR_INPUT
Hi : BYTE;
Mi : BYTE;
Lo : BYTE;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
Hi | BYTE | Top 8 bits to be set. |
Mi | BYTE | Middle 8 bits to be set. |
Lo | BYTE | Lowest 8 bits to be set. |
Example
METHOD FINAL Sample_UINT24 : BOOL
VAR
nValue: T_UINT24;
END_VARnValue:=UINT24(16#12, 16#34, 16#56);(* nValue:=16#123456 *)
Sample_UINT24:=TRUE;
Return value