INT24

Initializes a signed 24-bit number of the type: T_INT24.

Namespace: Tc3_Collections
Library: Tc3_Collections (Tc3_Collections.compiled-library)

FUNCTION INT24 : T_INT24
VAR_INPUT
    Hi : BYTE;
    Mi : BYTE;
    Lo : BYTE;
END_VAR

INT24 1: Inputs

Name

Type

Description

Hi

BYTE

Top 8 bits to be set.

Mi

BYTE

Middle 8 bits to be set.

Lo

BYTE

Lowest 8 bits to be set.

INT24 2: Return value

Name

Type

Description

INT24

T_INT24

24-bit number.

Example

METHOD FINAL Sample_INT24 : BOOL
VAR
    iValue: T_INT24;
END_VAR
iValue:=INT24(16#AB, 16#CD, 16#EF);(* iValue:=16#ABCDEF *)
Sample_INT24:=TRUE;