INT128

Initializes a signed 128-bit number of the type: T_INT128.

Namespace: Tc3_Collections
Library: Tc3_Collections (Tc3_Collections.compiled-library)

FUNCTION INT128 : T_INT128
VAR_INPUT
    Hi : LWORD;
    Lo : LWORD;
END_VAR

INT128 1: Inputs

Name

Type

Description

Hi

LWORD

Upper 64 bits to be set.

Lo

LWORD

Lower 64 bits to be set.

INT128 2: Return value

Name

Type

Description

INT128

T_INT128

128-bit number.

Example

METHOD FINAL Sample_INT128 : BOOL
VAR
    iValue: T_INT128;
END_VAR
iValue:=INT128(16#0000000000ABCDEF, 16#1234567890000001);(* iValue:=16#0000000000ABCDEF_1234567890000001 *)
Sample_INT128:=TRUE;