FB_[IEDName]ServerSession
This block contains a state machine, the basic states of which are used in every Server example.
The Server session block is responsible for establishing connections and exchanging data with a single Client. If there are multiple simultaneous Client connections, multiple instances of this block are required and instantiated.
Syntax
Definition:
FUNCTION_BLOCK FB_[IEDName]ServerSession
VAR_INPUT
fbConnection : FB_iec61850ConnectionClass := (ipAbortInd:=THIS^, ipAssociateInd:=THIS^, ipReleaseInd:=THIS^);
END_VAR
VAR
_bAbort : BOOL;
_bDisconnect : BOOL;
state : BYTE;
eState : E_AsyncEnvironmentState;
bBusy : BOOL;
bSuccess : BOOL;
ipResult : I_AsyncServiceResultClass;
sLastErrorResult : T_MaxString;
fbAbortReason : FB_ServiceErrorClass := (stError:=SUCCESS_EVENT);
sLastAbortReason : T_MaxString;
END_VARfbConnection.Execute();
eState:= fbConnection.eState;
CASE state OF
0:
IF _bAbort THEN
_bAbort:= FALSE;
bSuccess:= fbConnection.AbortReq(ipReason:=fbAbortReason, ipSink:=0, ipResult=>ipResult);
state:= SEL(bSuccess, 100, 1);
ELSIF eState = E_AsyncEnvironmentState.Established AND _bDisconnect THEN
_bDisconnect:= FALSE;
bSuccess:= fbConnection.ReleaseReq(ipSink:=0, ipResult=>ipResult);
state:= SEL(bSuccess, 100, 1);
ELSIF eState = E_AsyncEnvironmentState.Established THEN
state:= 10;
END_IF
_bDisconnect:= FALSE;
1:
IF ipResult <> 0 THEN
ipResult.Execute();
IF NOT (bBusy:=ipResult.IsBusy()) THEN
state:= SEL(ipResult.IsCompleted(), 100, 0);
END_IF
END_IF
10:
state:= 0;
100:
state:= 0;
IF ipResult <> 0 THEN
sLastErrorResult:= ipResult.Dump();
END_IF
END_CASE