E_[EnumName]

User-defined enum types that do not exist in the standard system.

The maximum indices are -32768 and 32767, because it is a 16-bit integer. The naming of the enum values from the ICD file is applied only as a comment.

Syntax

Example Definition:

{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_[EnumName] :
(
    e_1 := 1, (*Ok*)
    e_2 := 2, (*Warning*)
    e_3 := 3, (*Alarm*)
    ...

) SINT;
END_TYPE

Values

Name

Description

e_1

User-defined enum value, corresponds to "OK" in the ICD file.

e_2

User-defined enum value, corresponds to "Warning" in the ICD file.

e_3

User-defined enum value, corresponds to "Alarm" in the ICD file.

…

Any other user-defined enum values in the index range between -32768 and 32767.