Standard IEC 60870-5-104 data types
Type |
Dec |
Hex |
Description |
---|---|---|---|
ASDU_TYPEUNDEF |
0 |
0x00 |
Not used |
1 |
0x01 |
Single-point information | |
M_SP_TA_1 |
2 |
0x02 |
Single-point information with time tag |
3 |
0x03 |
Double-point information | |
M_DP_TA_1 |
4 |
0x04 |
Double-point information with time tag |
5 |
0x05 |
Step position information | |
M_ST_TA_1 |
6 |
0x06 |
Step position information with time tag |
7 |
0x07 |
Bitstring of 32 bit | |
M_BO_TA_1 |
8 |
0x08 |
Bitstring of 32 bit with time tag |
9 |
0x09 |
Measured value, normalised value | |
M_ME_TA_1 |
10 |
0x0A |
Measured value, normalized value with time tag |
11 |
0x0B |
Measured value, scaled value | |
M_ME_TB_1 |
12 |
0x0C |
Measured value, scaled value wit time tag |
13 |
0x0D |
Measured value, short floating point number | |
M_ME_TC_1 |
14 |
0x0E |
Measured value, short floating point number with time tag |
15 |
0x0F |
Integrated totals | |
M_IT_TA_1 |
16 |
0x10 |
Integrated totals with time tag |
M_EP_TA_1 |
17 |
0x11 |
Event of protection equipment with time tag |
M_EP_TB_1 |
18 |
0x12 |
Packed start events of protection equipment with time tag |
M_EP_TC_1 |
19 |
0x13 |
Packed output circuit information of protection equipment with time tag |
20 |
0x14 |
Packed single point information with status change detection | |
21 |
0x15 |
Measured value, normalized value without quality descriptor | |
ASDU_TYPE_22..29 |
22..29 |
0x16..0x1D |
Reserved (standard area) |
30 |
0x1E |
Single-point information with time tag CP56Time2a | |
31 |
0x1F |
Double-point information with time tag CP56Time2a | |
32 |
0x20 |
Step position information with time tag CP56Time2a | |
33 |
0x21 |
Bitstring of 32 bit with time tag CP56Time2a | |
34 |
0x22 |
Measured value, normalised value with time tag CP56Time2a | |
35 |
0x23 |
Measured value, scaled value with time tag CP56Time2a | |
36 |
0x24 |
Measured value, short floating point number with time tag CP56Time2a | |
37 |
0x25 |
Integrated totals with time tag CP56Time2a | |
38 |
0x26 |
Event of protection equipment with time tag CP56Time2a | |
39 |
0x27 |
Packed start events of protection equipment with time tag CP56Time2a | |
40 |
0x28 |
Packed output circuit information of protection equipment with time tag CP56Time2a | |
ASDU_TYPE_41..44 |
41..44 |
0x29..0x2C |
Reserved (standard area) |
45 |
0x2D |
Single command | |
46 |
0x2E |
Double command | |
47 |
0x2F |
Regulating step command | |
48 |
0x30 |
Set-point Command, normalised value | |
49 |
0x31 |
Set-point Command, scaled value | |
50 |
0x32 |
Set-point Command, short floating point number | |
51 |
0x33 |
Bitstring 32 bit command | |
ASDU_TYPE_52..57 |
52..57 |
0x34..0x39 |
Reserved (standard area) |
58 |
0x3A |
Single command with time tag CP56Time2a | |
59 |
0x3B |
Double command with time tag CP56Time2a | |
60 |
0x3C |
Regulating step command with time tag CP56Time2a | |
61 |
0x3D |
Measured value, normalised value command with time tag CP56Time2a | |
62 |
0x3E |
Measured value, scaled value command with time tag CP56Time2a | |
63 |
0x3F |
Measured value, short floating point number command with time tag CP56Time2a | |
64 |
0x40 |
Bitstring of 32 bit command with time tag CP56Time2a | |
ASDU_TYPE_65..69 |
65..69 |
0x41..0x45 |
Reserved (standard area) |
70 |
0x46 |
End of Initialisation | |
ASDU_TYPE_71..99 |
71..99 |
0x47..0x63 |
Reserved (standard area) |
100 |
0x64 |
Interrogation command | |
101 |
0x65 |
Counter interrogation command | |
102 |
0x66 |
Read command | |
103 |
0x67 |
Clock synchronisation command | |
C_TS_NA_1 |
104 |
0x68 |
Test command |
105 |
0x69 |
Reset process command | |
C_CD_NA_1 |
106 |
0x6A |
Delay acquisition command |
107 |
0x6B |
Test command with time tag CP56Time2a | |
ASDU_TYPE_108..109 |
108..109 |
0x6C..0x6D |
Reserved (standard area) |
110 |
0x6E |
Parameter of measured values, normalized value | |
111 |
0x6F |
Parameter of measured values, scaled value | |
112 |
0x70 |
Parameter of measured values, short floating point number | |
113 |
0x71 |
Parameter activation | |
ASDU_TYPE_114..119 |
114..119 |
0x72..0x77 |
Reserved (standard area) |
F_FR_NA_1 |
120 |
0x78 |
File ready |
F_SR_NA_1 |
121 |
0x79 |
Section ready |
F_SC_NA_1 |
122 |
0x7A |
Call directory, select file, call file, call section |
F_LS_NA_1 |
123 |
0x7B |
Last section, last segment |
F_FA_NA_1 |
124 |
0x7C |
ACK file, ACK section |
F_SG_NA_1 |
125 |
0x7D |
Segment |
F_DR_TA_1 |
126 |
0x7E |
Directory |
ASDU_TYPE_127..255 |
127..255 |
0x7F..0xFF |
Reserved (user area) |