Standard IEC 60870-5-101 data types
|
Type |
Dec |
Hex |
Description |
|---|---|---|---|
|
ASDU_TYPEUNDEF |
0 |
0x00 |
Not used |
|
1 |
0x01 |
Single-point information | |
|
2 |
0x02 |
Single-point information with time tag | |
|
3 |
0x03 |
Double-point information | |
|
4 |
0x04 |
Double-point information with time tag | |
|
5 |
0x05 |
Step position information | |
|
6 |
0x06 |
Step position information with time tag | |
|
7 |
0x07 |
Bitstring of 32 bit | |
|
8 |
0x08 |
Bitstring of 32 bit with time tag | |
|
9 |
0x09 |
Measured value, normalised value | |
|
10 |
0x0A |
Measured value, normalized value with time tag | |
|
11 |
0x0B |
Measured value, scaled value | |
|
12 |
0x0C |
Measured value, scaled value wit time tag | |
|
13 |
0x0D |
Measured value, short floating point number | |
|
14 |
0x0E |
Measured value, short floating point number with time tag | |
|
15 |
0x0F |
Integrated totals | |
|
16 |
0x10 |
Integrated totals with time tag | |
|
17 |
0x11 |
Event of protection equipment with time tag | |
|
18 |
0x12 |
Packed start events of protection equipment with time tag | |
|
19 |
0x13 |
Packed output circuit information of protection equipment with time tag | |
|
20 |
0x14 |
Packed single point information with status change detection | |
|
21 |
0x15 |
Measured value, normalized value without quality descriptor | |
|
ASDU_TYPE_22..29 |
22..29 |
0x16..0x1D |
Reserved (standard area) |
|
30 |
0x1E |
Single-point information with time tag CP56Time2a | |
|
31 |
0x1F |
Double-point information with time tag CP56Time2a | |
|
32 |
0x20 |
Step position information with time tag CP56Time2a | |
|
33 |
0x21 |
Bitstring of 32 bit with time tag CP56Time2a | |
|
34 |
0x22 |
Measured value, normalised value with time tag CP56Time2a | |
|
35 |
0x23 |
Measured value, scaled value with time tag CP56Time2a | |
|
36 |
0x24 |
Measured value, short floating point number with time tag CP56Time2a | |
|
37 |
0x25 |
Integrated totals with time tag CP56Time2a | |
|
38 |
0x26 |
Event of protection equipment with time tag CP56Time2a | |
|
39 |
0x27 |
Packed start events of protection equipment with time tag CP56Time2a | |
|
40 |
0x28 |
Packed output circuit information of protection equipment with time tag CP56Time2a | |
|
ASDU_TYPE_41..44 |
41..44 |
0x29..0x2C |
Reserved (standard area) |
|
45 |
0x2D |
Single command | |
|
46 |
0x2E |
Double command | |
|
47 |
0x2F |
Regulating step command | |
|
48 |
0x30 |
Set-point Command, normalised value | |
|
49 |
0x31 |
Set-point Command, scaled value | |
|
50 |
0x32 |
Set-point Command, short floating point number | |
|
51 |
0x33 |
Bitstring 32 bit command | |
|
ASDU_TYPE_52..57 |
52..57 |
0x34..0x39 |
Reserved (standard area) |
|
58 |
0x3A |
Single command with time tag CP56Time2a | |
|
59 |
0x3B |
Double command with time tag CP56Time2a | |
|
60 |
0x3C |
Regulating step command with time tag CP56Time2a | |
|
61 |
0x3D |
Measured value, normalised value command with time tag CP56Time2a | |
|
62 |
0x3E |
Measured value, scaled value command with time tag CP56Time2a | |
|
63 |
0x3F |
Measured value, short floating point number command with time tag CP56Time2a | |
|
64 |
0x40 |
Bitstring of 32 bit command with time tag CP56Time2a | |
|
ASDU_TYPE_65..69 |
65..69 |
0x41..0x45 |
Reserved (standard area) |
|
70 |
0x46 |
End of Initialisation | |
|
ASDU_TYPE_71..99 |
71..99 |
0x47..0x63 |
Reserved (standard area) |
|
100 |
0x64 |
Interrogation command | |
|
101 |
0x65 |
Counter interrogation command | |
|
102 |
0x66 |
Read command | |
|
103 |
0x67 |
Clock synchronisation command | |
|
104 |
0x68 |
Test command | |
|
105 |
0x69 |
Reset process command | |
|
C_CD_NA_1 |
106 |
0x6A |
Delay acquisition command |
|
C_TS_TA_1 |
107 |
0x6B |
Test command with time tag CP56Time2a |
|
ASDU_TYPE_108..109 |
108..109 |
0x6C..0x6D |
Reserved (standard area) |
|
110 |
0x6E |
Parameter of measured values, normalized value | |
|
111 |
0x6F |
Parameter of measured values, scaled value | |
|
112 |
0x70 |
Parameter of measured values, short floating point number | |
|
113 |
0x71 |
Parameter activation | |
|
ASDU_TYPE_114..119 |
114..119 |
0x72..0x77 |
Reserved (standard area) |
|
F_FR_NA_1 |
120 |
0x78 |
File ready |
|
F_SR_NA_1 |
121 |
0x79 |
Section ready |
|
F_SC_NA_1 |
122 |
0x7A |
Call directory, select file, call file, call section |
|
F_LS_NA_1 |
123 |
0x7B |
Last section, last segment |
|
F_FA_NA_1 |
124 |
0x7C |
ACK file, ACK section |
|
F_SG_NA_1 |
125 |
0x7D |
Segment |
|
F_DR_TA_1 |
126 |
0x7E |
Directory |
|
ASDU_TYPE_127..255 |
127..255 |
0x7F..0xFF |
Reserved (user area) |