Download: Central station (master, unbalanced mode)
Simple central station application that uses the TwinCAT IEC 60870-5-101 low-level interface. This sample application can communicate with up to three substations via an RS232 interface. However, in the program only the communication to the first substation is activated.
Download TwinCAT XAE Project (*.zip): LowLevelMasterSample101.zip
In the sample project, the following station parameters are set for the central station:
- Standard PC interface: COM1.
- Baud rate: 19200 baud.
- Link address: 220 (first substation), 221 (second substation), 222 (third substation).
- Link address size: 1 octet.
- Cause of transfer size: 1 octet.
- Originator address: not used (0).
- Common ASDU address: 7 (first substation), 8 (second substation), 9 (third substation).
- Common ASDU address size: 1 octet.
- Information object address size: 2 octets.
- Link mode: Unbalanced.
Data point configuration (it should be the same as the data point configuration of all three substations):
- Single point information: M_SP_NA_1 (IOA := 100), M_SP_TA_1(IOA := 101), M_SP_TB_1(IOA := 102).
- Double point information: M_DP_NA_1 (IOA := 200).
- Regulating step value: M_ST_NA_1 (IOA := 300).
- Bitstring value: M_BO_NA_1 (IOA := 400).
- Measured value, normalized value: M_ME_NA_1 (IOA := 500).
- Measured value, scaled value: M_ME_NB_1 (IOA := 600).
- Measured value, short floating point value: M_ME_NC_1 (IOA := 700).
- Binary counter value: M_IT_NA_1 (IOA := 800), M_IT_TA_1 (IOA := 801), M_IT_TB_1 (IOA := 802).
- Single command: C_SC_NA_1 (IOA := 10).
- Double command: C_DC_NA_1 (IOA := 20).
- Regulating step command: C_RC_NA_1 (IOA := 30).
- Bitstring command: C_BO_NA_1 (IOA := 40).
- Setpoint command, normalized value: C_SE_NA_1 (IOA := 50).
- Setpoint command, scaled value: C_SE_NB_1 (IOA := 60).
- Setpoint command, short floating point value: C_SE_NC_1 (IOA := 70).
Sample implementation of the following services:
- Test command (C_TS_NA_1) every 10 seconds.
- Clock synchronization command (C_CS_NA_1) every 20 seconds.
- General interrogation command (C_IC_NA_1) of the group: General (eIEC870_QOI_INROGEN) every 40 seconds.
- Counter interrogation command (C_CI_NA_1) of the group: General (eIEC870_RQT_REQCOGEN) every 60 seconds. Counter interrogation Mode A.
- Simulation and transmission of the commands every 60 seconds if the variable bSimulate was set to TRUE (see upper data point configuration).
- Reception of spontaneous data.
- Reception of M_EI_NA_1 (end of initialization).
The following table briefly describes the main components of the project:
Component | Type | Description |
---|---|---|
P_MAIN_LowSpeed | PRG | This program part implements the telecontrol protocol (slow task). |
P_SerialComm_HighSpeed | PRG | This program part implements TwinCAT background communication via the serial interfaces of the PC (fast task). |
aClients | ARRAY OF FB_IEC870_5_101M (FB) | Implements the central station. An instance of this function block can only communicate with one substation. For each additional substation to communicate with, another instance of this function block is required. |
fbServices | FB_IEC870_5_101MServices ( FB) | Includes a simple implementation of some services such as general interrogation, clock synchronization, test commands, etc. |
aProcData | ARRAY OF ST_IEC870_5_101MProcData (STRUCT) | Here you can found constantly updated process data – either received or to be sent. |
sysPara | ST_IEC870_5_101MSysPara (STRUCT) | Configuration of the system parameters of the central station and the implemented services. |
fbLog | FB_IEC870_DebugLogFifo (FB) | A simple log buffer for debugging/troubleshooting purposes. |