T_CP32Time2a
Binary (4 byte) time format.
Syntax
TYPE T_CP32Time2a :
STRUCT
Milliseconds : WORD;
IVResMinute : BYTE;
SURes2Hour : BYTE;
END_STRUCT
END_TYPEMilliseconds: Milliseconds := <0..59999>.
IVResMinute: Bit 7 = IV := <0=valid, 1=invalid time>, bit 6 = res (reserved) := <0>, bit 0..5 = minute := <0..59>.
SURes2Hour: Bit 7 = SU := <0=standard time, 1=summer time>, bits 5..6 = res2 (reserved) := <0>, bits 0..4 = hour := <0..23>.
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |