E_IEC870_DEVICE_TYPE

Protocol or station type.

Syntax

TYPE E_IEC870_DEVICE_TYPE :
(
    eIEC870_101_SLAVE := 0, (* Secondary (responding) station *)
    eIEC870_101_MASTER := 1,(* Primary (initiating) station *)

    eIEC870_102_SLAVE := 2, (* Secondary (responding) station *)
    eIEC870_102_MASTER := 3,(* Primary (initiating) station *)

    eIEC870_103_SLAVE := 4, (* Secondary (responding) station *)
    eIEC870_103_MASTER := 5 (* Primary (initiating) station *)
);
END_TYPE

Requirements

Development environment

Target system type

PLC libraries to be linked (category group)

TwinCAT v3.1.4012.0

PC oder CX (x86, x64, ARM)

Tc2_IEC60870_5_10x (Communication->IEC60870)
Tc2_SerialCom (Communication->Serial)
Tc2_TcpIp (Communication->TcpIp)
Tc2_Utilities (System)