E_IEC870_5_101KPA
Kind of parameter.
Syntax
TYPE E_IEC870_5_101KPA:
(
eIEC870_KPA_UNUSED := 0,
eIEC870_KPA_THRESH := 1,
eIEC870_KPA_FILTER := 2,
eIEC870_KPA_LOLIMIT := 3,
eIEC870_KPA_HILIMIT := 4
(* <5..31> := Reserved for standard definitions (compatible range) *)
(* <32..63> := Reserved for special use (private range) *)
);
END_TYPE
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |