E_IEC870_5_101QOI
Qualifier of interrogation command.
Syntax
TYPE E_IEC870_5_101QOI :
(
eIEC870_QOI_UNUSED := 0, (* Not used*)
(* <1..19> := Reserved for standard definitions of this companion standard *)
eIEC870_QOI_INROGEN := 20, (* Global station interrogation *)
eIEC870_QOI_INRO1 := 21, (* Group 1 station interrogation *)
eIEC870_QOI_INRO2 := 22, (* Group 2 station interrogation...*)
eIEC870_QOI_INRO3 := 23,
eIEC870_QOI_INRO4 := 24,
eIEC870_QOI_INRO5 := 25,
eIEC870_QOI_INRO6 := 26,
eIEC870_QOI_INRO7 := 27,
eIEC870_QOI_INRO8 := 28,
eIEC870_QOI_INRO9 := 29,
eIEC870_QOI_INRO10 := 30,
eIEC870_QOI_INRO11 := 31,
eIEC870_QOI_INRO12 := 32,
eIEC870_QOI_INRO13 := 33,
eIEC870_QOI_INRO14 := 34,
eIEC870_QOI_INRO15 := 35,
eIEC870_QOI_INRO16 := 36 (* Group 16 station interrogation*)
(* <37..63> := Reserved for future norm definitions of this companion standard (compatible range) *)
(* <64..255> := Reserved for user definitions (private range) *)
);
END_TYPERequirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |