E_IEC870_5_101COI

Cause of initialization.

Syntax

TYPE E_IEC870_5_101COI :
(
    eIEC870_COI_LOCAL_POWER_ON      := 0,(* Local power ON *)
    eIEC870_COI_LOCAL_MANUAL_RESET  := 1,(* Local manual reset *)
    eIEC870_COI_REMOTE_RESET        := 2 (* Remote reset *)
    (* <3..31> := Reserved for future norm definitions *)
    (* <32..127> := Reserved for user definitions (private range) *)
);
END_TYPE

Requirements

Development environment

Target system type

PLC libraries to be linked (category group)

TwinCAT v3.1.4012.0

PC oder CX (x86, x64, ARM)

Tc2_IEC60870_5_10x (Communication->IEC60870)
Tc2_SerialCom (Communication->Serial)
Tc2_TcpIp (Communication->TcpIp)
Tc2_Utilities (System)