ST_IEC870_5_101CoroPollParams
Configuration parameters for the cyclic counter interrogation command.
Syntax
TYPE ST_IEC870_5_101CoroPollParams:
STRUCT
asduAddr : DWORD := IEC870_ASDUADDR_SYSPARA;
tPollCycle : TIME := T#60s;
eRQT : E_IEC870_5_101RQT := eIEC870_RQT_REQCOGEN;
eFRZ : E_IEC870_5_101FRZ := eIEC870_FRZ_READ;
bEnable : BOOL := FALSE;
END_STRUCT
END_TYPEasduAddr: Destination address of the counter interrogation command (common ASDU address).
tPollCycle: Cycle time of the counter interrogation command.
eRQT: Counter interrogation ID.
eFRZ: FREEZE/RESET ID.
bEnable: Activates/deactivates the cyclic counter interrogation commands.
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |