ST_IEC870_5_101AsduFmtParams
ASDU frame format parameter.
Syntax
TYPE ST_IEC870_5_101AsduFmtParams :
STRUCT
eCOTSize : E_IEC870_5_101COTSize := eIEC870_COT_TwoOctets;
eAsduAddrSize : E_IEC870_5_101AsduAddrSize := eIEC870_AsduAddr_TwoOctets;
eObjAddrSize : E_IEC870_5_101ObjAddrSize := eIEC870_ObjAddr_ThreeOctets;
END_STRUCT
END_TYPEeCOTSize : Octet size of the cause of transfer (COT).
eAsduAddrSize : Octet size of the common ASDU address (CAA).
eObjAddrSize: Octet size of the information object address (IOA).
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |