ST_IEC870_5_101AOGen
Variables of this type represent an ASDU object.
Syntax
TYPE ST_IEC870_5_101AOGen:
STRUCT
head : ST_IEC870_5_101FifoHead :=( source := ( link := 0, addr := 0 ),
target := ( link := 0, addr := 0 ),
ctrl := 0 );
ident: ST_IEC870_5_101DataUnit_Ident := ( eType := ASDU_TYPEUNDEF,
nObj := 0,
bSQ := FALSE,
bT := FALSE,
bPN := FALSE,
nORG := 0,
asduAddr:= 0,
eCOT := eIEC870_COT_UNUSED,
eClass := eIEC870_Class_None );
info : ST_IEC870_5_101AOInfoObj := ( objAddr := 0, stream := ( length := 0 ) );
END_STRUCT
END_TYPEhead: Header (reserved).
ident: ID fields of the data unit (ASDU).
info: Information object/information element data field.
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |