F_iecGetDPI

This help function can be used to mask the double point information of a byte variable. In the TwinCAT PLC the double point information occupies 2 bit of process data. In a byte variable, the information of up to 4 double points can therefore be mapped.
Syntax
FUNCTION F_iecGetDPI: E_IEC870_5_101DPI
VAR_INPUT
in : BYTE;
offset : UDINT(0..3);
END_VAR
Inputs
in: Variable, from which the double point information is to be masked.
offset: Bit offset of a double point information.
Sample in ST
The information of the four double points is masked.
PROGRAM MAIN
VAR
memarea AT%M* : ARRAY[0..10] OF BYTE;
eDPI : E_IEC870_5_101DPI;
ENd_VAReDPI := F_iecGetDPI( memarea[0], 0 );
eDPI := F_iecGetDPI( memarea[0], 1 );
eDPI := F_iecGetDPI( memarea[0], 2 );
eDPI := F_iecGetDPI( memarea[0], 3 );Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |