F_iecResetStream

The function initializes and resets the stream variable. Optionally, the internal data buffer of the stream variable can be initialized with a certain number of zero bytes. The return value of the function returns the number of successfully initialized zero bytes.
Syntax
FUNCTION F_iecResetStream: UDINT
VAR_INPUT
cbLength : UDINT;
END_VAR
VAR_IN_OUT
stream : ST_IEC870_5_101Stream;
END_VAR
Inputs
cbLength: Number of zero bytes to be initialized.
Sample in ST
After the program start, the internal buffer of the stream variable is reset and initialized with 5 zero bytes.
PROGRAM P_ResetStream
VAR
stream : ST_IEC870_5_101Stream;
bReset : BOOL := TRUE;
END_VAR
IF bReset THEN
bReset := FALSE;
F_iecResetStream( 5, stream );
END_IF
Memory content of the stream variable after the program start:
length | data | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
5 | 16#00 | 16#00 | 16#00 | 16#00 | 16#00 | ... | ... | ... | ... | ... | ... | IEC870_MAX_ASDU_DATA_BYTE |
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |