F_iecCopyStreamToStream

This function copies data bytes from the source variable to the target variable. The memory content of the source variable remains unchanged. The memory content of the target variable is increased. The return parameter of the function returns the number of successfully copied data bytes.
Syntax
FUNCTION F_iecCopyStreamToStream: UDINT
VAR_INPUT
cbCopy : UDINT;
END_VAR
VAR_IN_OUT
target : ST_IEC870_5_101Stream;
source : ST_IEC870_5_101Stream;
END_VAR
Inputs
cbCopy: Number of bytes to be copied from the source variable to the target variable.
Sample in ST
A rising edge at bCopy results in incrementing of srcValue, followed by copying to srcStream. Then, the first 4 data bytes are copied from srcStream to dstStream. Finally, the first 4 data bytes are copied from dstStream to the dstValue variable.
PROGRAM P_iecCopyStreamToStream
VAR
srcStream : ST_IEC870_5_101Stream;
srcValue : DWORD;
dstStream : ST_IEC870_5_101Stream;
dstValue : DWORD;
bCopy : BOOL;
END_VARIF bCopy THEN
bCopy := FALSE;
srcValue := srcValue + 1;
F_iecCopyBufferToStream( ADR( srcValue ), SIZEOF( srcValue ), srcStream );
F_iecCopyStreamToStream ( SIZEOF( srcValue ), dstStream, srcStream );
F_iecCopyStreamToBuffer( ADR( dstValue ), SIZEOF( dstValue ), dstStream );
END_IFMemory representation of the srcStream and dstStream variables after the first F_iecCopyStreamToStream function call:
length | data | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
4 | 16#01 | 16#00 | 16#00 | 16#00 | ... | ... | ... | ... | ... | ... | ... | IEC870_MAX_ASDU_DATA_BYTE |
length | data | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
4 | 16#01 | 16#00 | 16#00 | 16#00 | ... | ... | ... | ... | ... | ... | ... | IEC870_MAX_ASDU_DATA_BYTE |
Memory representation of the srcStream and dstStream variables after the second F_iecCopyStreamToStream function call:
length | data | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
8 | 16#01 | 16#00 | 16#00 | 16#00 | 16#02 | 16#00 | 16#00 | 16#00 | ... | ... | ... | IEC870_MAX_ASDU_DATA_BYTE |
length | data | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
8 | 16#01 | 16#00 | 16#00 | 16#00 | 16#01 | 16#00 | 16#00 | 16#00 | ... | ... | ... | IEC870_MAX_ASDU_DATA_BYTE |
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |