F_iecCopyStreamToBufferByOffset

This function copies data bytes from the stream variables into an external buffer variable from a byte offset position. The memory content of the stream variable remains unchanged. The return parameter of the function returns the number of successfully copied data bytes.
Syntax
FUNCTION F_iecCopyStreamToBufferByOffset: UDINT
VAR_INPUT
pBuffer : PVOID;
cbBuffer: UDINT;
nOffset : UDINT;
END_VAR
VAR_IN_OUT
stream : ST_IEC870_5_101Stream;
END_VAR
Inputs
pBuffer: Pointer (address) of an external buffer variable.
cbBuffer: Maximum number of data bytes to be copied from the stream variable to the external buffer.
nOffset: Byte offset position of the source data buffer.
Sample in ST
A rising edge at bRx results in copying of four data bytes from byte offset 1 of the stream variable into the rxAtOffs variable.
PROGRAM P_iecCopyStreamToBufferByOffset
VAR
stream : ST_IEC870_5_101Stream := ( length := 8, data := [16#01, 16#AA, 16#BB, 16#CC, 16#DD, 16#06, 16#07, 16#08] );
bRx : BOOL;
rxAtOffs : DWORD := 0;
cbResult : UDINT := 0;
END_VARIF bRx THEN
bRx := FALSE;
cbResult := F_iecCopyStreamToBufferByOffset ( ADR( rxAtOffs ), SIZEOF( rxAtOffs ), 1, stream );
END_IFMemory representation of the stream variable after the program start:
length | data | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
8 | 16#01 | 16#AA | 16#BB | 16#CC | 16#DD | 16#06 | 16#07 | 16#08 | 16#00 | 16#00 | ... | IEC870_MAX_ASDU_DATA_BYTE |
Memory representation of the stream variable after the F_iecCopyStreamToBufferByOffset function call:
length | data | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
8 | 16#01 | 16#AA | 16#BB | 16#CC | 16#DD | 16#06 | 16#07 | 16#08 | 16#00 | 16#00 | ... | IEC870_MAX_ASDU_DATA_BYTE |
The variable rxAtOffs has the value: 16#DDCCBBAA.
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |