F_iecCopyStreamToBuffer

This function copies data bytes from the stream variable to an external buffer variable. The memory content of the stream variable remains unchanged. The return parameter of the function returns the number of successfully copied data bytes.
Syntax
FUNCTION F_iecCopyStreamToBuffer: UDINT
VAR_INPUT
pBuffer : PVOID;
cbBuffer: UDINT;
END_VAR
VAR_IN_OUT
stream : ST_IEC870_5_101Stream;
END_VAR
Inputs
pBuffer: Pointer (address) of an external buffer variable.
cbBuffer: Maximum number of data bytes to be copied from the stream variable to the external buffer.
Sample in ST
A rising edge at bRx results in copying of the first four data bytes of the stream variable to the rxBufferA and rxBufferB variables.
PROGRAM P_iecCopyStreamToBuffer
VAR
stream : ST_IEC870_5_101Stream := ( length := 4, data := [16#01, 16#02, 16#03, 16#04] );
rxBufferA : ARRAY[0..3] OF BYTE;
rxBufferB : ARRAY[0..3] OF BYTE;
cbResult : UDINT;
bRx : BOOL;
END_VAR
IF bRx THEN
bRx := FALSE;
cbResult := F_iecCopyStreamToBuffer ( ADR( rxBufferA ), SIZEOF( rxBufferA ), stream );
cbResult := F_iecCopyStreamToBuffer ( ADR( rxBufferB ), SIZEOF( rxBufferB ), stream );
END_IF
Memory representation of the stream variable after the program start:
length | data | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
4 | 16#01 | 16#02 | 16#03 | 16#04 | ... | ... | ... | ... | ... | ... | ... | IEC870_MAX_ASDU_DATA_BYTE |
Memory representation of the stream variable after the first and second F_CopyStreamToBuffer function calls:
length | data | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
4 | 16#01 | 16#02 | 16#03 | 16#04 | ... | ... | ... | ... | ... | ... | ... | IEC870_MAX_ASDU_DATA_BYTE |
The rxBufferA and rxBufferB array variables have the following values after the call: [16#01, 16#02, 16#03, 16#04].
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |