F_iecCopyBufferToStreamByOffset
This function copies data bytes from an external buffer variable to the stream variable, starting from a byte offset position. The memory content of the stream variable is increased, depending on the previous length and the specified byte offset. The return parameter of the function returns the number of successfully copied data bytes.
Syntax
FUNCTION F_iecCopyBufferToStreamByOffset: UDINT
VAR_INPUT
pBuffer : PVOID;
cbBuffer : UDINT;
nOffset : UDINT;
END_VAR
VAR_IN_OUT
stream : ST_IEC870_5_101Stream;
END_VAR
Inputs
pBuffer: Pointer (address) of an external buffer variable.
cbBuffer: Number of data bytes to be copied from the external buffer variable to the stream variable.
nOffset: Byte offset position in the target data buffer.
Sample in ST
A rising edge at bTx results in copying of 4 data bytes from the txAtOffs variable to the stream variable (from byte offset position: 5).
PROGRAM P_iecCopyBufferToStreamByOffset
VAR
bTx : BOOL;
stream : ST_IEC870_5_101Stream := (length := 8, data := [16#01, 16#02, 16#03, 16#04, 16#05, 16#06, 16#07, 16#08] );
txAtOffs : DWORD := 16#DDCCBBAA;
cbResult : UDINT;
END_VAR
IF bTx THEN
bTx := FALSE;
cbResult := F_iecCopyBufferToStreamByOffset ( ADR( txAtOffs), SIZEOF(txAtOffs), 5, stream );
(* stream.length == 9 *)
END_IF
Memory representation of the stream variable after the program start:
length | data | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
8 | 16#01 | 16#02 | 16#03 | 16#04 | 16#05 | 16#06 | 16#07 | 16#08 | 16#00 | 16#00 | ... | IEC870_MAX_ASDU_DATA_BYTE |
Memory representation of the stream variable after the F_iecCopyBufferToStreamByOffset function call:
length | data | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
9 | 16#01 | 16#02 | 16#03 | 16#04 | 16#05 | 16#AA | 16#BB | 16#CC | 16#DD | 16#00 | ... | IEC870_MAX_ASDU_DATA_BYTE |
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |