F_iecCopyBufferToStream
This function copies data bytes from an external buffer variable to the stream variable. The memory content of the stream variable is increased. The return parameter of the function returns the number of successfully copied data bytes.
Syntax
FUNCTION F_iecCopyBufferToStream: UDINT
VAR_INPUT
pBuffer : PVOID;
cbBuffer: UDINT;
END_VAR
VAR_IN_OUT
stream : ST_IEC870_5_101Stream;
END_VAR
Inputs
pBuffer: Pointer (address) of an external buffer variable.
cbBuffer: Number of data bytes to be copied from the external buffer variable to the stream variable.
Sample in ST
A rising edge at bTx results in copying of 2 x 4 data bytes from the txBuffer variable to the stream variable.
PROGRAM P_iecCopyBufferToStream
VAR
stream : ST_IEC870_5_101Stream;
txBuffer : ARRAY[0..3] OF BYTE := [1, 2, 3, 4];
cbResult : UDINT;
bTx : BOOL;
END_VAR
IF bTx THEN
bTx := FALSE;
cbResult := F_iecResetStream( 0, stream );
cbResult := F_iecCopyBufferToStream ( ADR( txBuffer ), SIZEOF( txBuffer ), stream );
cbResult := F_iecCopyBufferToStream ( ADR( txBuffer ), SIZEOF( txBuffer ), stream );
END_IF
Memory representation of the stream variable before the first function call:
length | data | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | 16#00 | 16#00 | 16#00 | 16#00 | 16#00 | 16#00 | 16#00 | 16#00 | 16#00 | 16#00 | ... | IEC870_MAX_ASDU_DATA_BYTE |
Memory representation of the stream variable after the first function call:
length | data | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
4 | 16#01 | 16#02 | 16#03 | 16#04 | 16#00 | 16#00 | 16#00 | 16#00 | 16#00 | 16#00 | ... | IEC870_MAX_ASDU_DATA_BYTE |
Memory representation of the stream variable after the second function call:
length | data | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
8 | 16#01 | 16#02 | 16#03 | 16#04 | 16#01 | 16#02 | 16#03 | 16#04 | 16#00 | 16#00 | ... | IEC870_MAX_ASDU_DATA_BYTE |
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |