INT_TO_NORMF16
This function normalizes a 16-bit integer value and converts it to an NVA value (normalized value) in fixed-point number format.
Syntax
FUNCTION INT_TO_NORMF16: WORD
VAR_INPUT
in : INT;
limLo : INT;
limHi : INT;
n : WORD(0..15) := 15;
bOV : BOOL;
END_VAR
Inputs
in: Value to be converted.
limLo: Min. value limit.
limHi: Max. value limit.
n: Number of decimal places of the fixed-point number.
bOV: TRUE => Value overrange or underrange.
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |