ASDU101TYPEID_TO_STRING

ASDU101TYPEID_TO_STRING 1:

The function converts the IEC 60870-5-101/104 ASDU type identifier into a string (for debugging/troubleshooting).

Syntax

FUNCTION ASDU101TYPEID_TO_STRING: T_MaxString
VAR_INPUT
    eType : E_IEC870_101TcTypeID;
    nOpt  : BYTE;
END_VAR

ASDU101TYPEID_TO_STRING 2: Inputs

eCOT: ASDU type identifier.

nOpt: Options. Bit 0 := FALSE => exact type identifier, bit 0 := TRUE => short type identifier. Bit 1 := TRUE => numeric hexadecimal/decimal value, bit 2 := TRUE => additional descriptive text.

Requirements

Development environment

Target system type

PLC libraries to be linked (category group)

TwinCAT v3.1.4012.0

PC oder CX (x86, x64, Arm®)

Tc2_IEC60870_5_10x (Communication->IEC60870)
Tc2_SerialCom (Communication->Serial)
Tc2_TcpIp (Communication->TcpIp)
Tc2_Utilities (System)